IESNA:LM-63-2002
[TEST]P949288
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-10)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4A-830-U-SL2
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 80 CRI, 3000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]16056
TILT=NONE
104 -1 1 37 22 1 1 1 1 0
1 1 114
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 79
85 90 95 105 115 125 135 145 155 165
175 180
3223.1 3224.8 3218 3203.6 3119.5 3032 3017.6 3087.2 3248.6 3463.4
3723.3 4022.3 4337.4 4567.5 4744.2 4919.1 5078.8 5174.8 5207.9 5172.2
4992.2 4668.6 4255 3599.3 2643 1538.9 1195 1093 971.6 791.5
608.1 472.2 354.2 221.7 126.5 51 0
3223.1 3209.5 3202.7 3193.4 3111.8 3022.7 3009.9 3072.8 3228.2 3449.9
3702.9 3991.7 4306.8 4544.6 4714.5 4892.8 5050.8 5152.7 5200.3 5157.8
4964.2 4647.4 4227 3543.3 2559.8 1490.5 1181.4 1082.9 959.7 778
600.5 466.3 337.2 213.2 123.1 49.3 0
3223.1 3218.8 3215.4 3206.1 3141.6 3055.8 3028.6 3080.4 3216.3 3424.4
3670.7 3947.5 4260.1 4535.3 4725.5 4902.2 5088.1 5214.7 5293.7 5286.9
5156.1 4865.6 4467.3 3847.3 2932.6 1734.3 1202.6 1092.2 990.3 849.3
685.4 509.6 377.1 246.3 134.2 61.1 0
3223.1 3215.4 3211.2 3218.8 3174.7 3100.8 3067.7 3094 3189.1 3355.6
3577.2 3824.4 4110.6 4419.8 4666.9 4863.1 5051.6 5215.5 5313.2 5359.1
5308.1 5129.8 4812.1 4255 3415.9 2185.2 1237.4 1026.8 934.2 823.8
706.6 586.9 454.4 303.2 173.3 77.3 0
3223.1 3219.7 3222.2 3239.2 3230.7 3191.7 3143.3 3138.2 3181.5 3280.8
3433.7 3630.8 3866.9 4138.6 4435 4709.4 4922.5 5107.7 5271.6 5392.2
5426.2 5351.4 5165.4 4862.2 4269.4 3218 1791.2 908.7 715.1 602.2
490.9 395.8 308.3 217.4 118.1 43.3 0
3223.1 3224.8 3234.1 3257.1 3279.1 3279.1 3256.2 3235 3238.4 3280
3362.4 3491.5 3665.6 3871.1 4101.3 4393.4 4704.3 4966.7 5118.7 5190.1
5236.8 5259.7 5252.1 5242.7 5151.8 4616.8 3456.6 1925.4 875.6 562.2
442.5 343.1 250.5 172.4 99.4 36.5 0
3223.1 3226.5 3244.3 3271.5 3310.6 3345.4 3369.2 3387.9 3386.2 3418.4
3472.8 3556 3671.5 3804 3966.2 4164.1 4389.2 4636.3 4858.8 5043.1
5229.1 5438.1 5647 5864.4 6133.6 6284.8 5818.5 4603.2 2974.2 1493.9
716.8 440.8 299 194.5 111.3 39.1 0
3223.1 3229 3253.7 3292.7 3335.2 3377.7 3428.6 3486.4 3556 3645.2
3759 3889.8 4030.8 4187 4373 4600.7 4858 5141.7 5450.8 5785.4
6171.9 6594 7066.2 7535.8 8062.4 8674.7 9271.8 9423 8874.3 7570.7
5627.5 3569.6 2081.6 1150 507.9 122.3 0
3223.1 3237.5 3267.3 3312.3 3356.4 3396.3 3444.8 3511 3588.3 3705.5
3860.1 4037.6 4248.2 4508.1 4824 5215.5 5669.1 6193.9 6759.6 7337.1
7993.6 8617 9352.5 10099.9 10996.7 11878.3 12999.4 14200.3 15155.7 15055.5
13249.1 9984.4 6311.1 2529.2 462 101.9 0
3223.1 3236.7 3273.2 3315.7 3359.8 3407.4 3457.5 3524.6 3605.3 3721.6
3864.3 4035.9 4238.9 4499.6 4823.2 5234.2 5704.7 6273.8 6902.3 7546
8222.1 8912.5 9652.3 10459.1 11320.3 12218 13237.2 14344.7 15426.7 15617.8
13815.5 10083.7 5720.9 1489.7 317.6 94.3 0
3223.1 3235.8 3264.7 3321.6 3368.3 3420.1 3462.6 3524.6 3609.5 3711.4
3834.6 3974.7 4134.4 4353.5 4641.4 4989.6 5410.9 5929 6519.2 7163
7810.2 8473.5 9158.8 9890.1 10688.4 11473.2 12291.1 13007 13551.4 13161.6
11343.2 7816.9 3402.3 656.5 197.9 65.4 0
3223.1 3232.4 3271.5 3320.8 3365.8 3410.8 3453.2 3502.5 3571.3 3645.2
3732.7 3817.6 3902.5 4017.2 4185.3 4407.9 4675.4 5034.6 5457.6 5936.6
6458.1 6997.4 7527.3 8065.8 8625.5 9149.5 9675.2 10151.7 10252.7 9364.4
7551.1 5188.4 2214.1 440.8 132.5 36.5 0
3223.1 3232.4 3264.7 3302.1 3339.4 3362.4 3385.3 3404.8 3422.7 3443.9
3450.7 3427.8 3384.5 3338.6 3306.3 3304.6 3350.5 3481.3 3693.6 3961.1
4277.9 4627 4978.6 5328.5 5668.2 5951 6119.2 6213.5 5974 5025.3
3685.1 2278.7 908.7 258.2 95.1 23.8 0
3223.1 3220.5 3228.2 3239.2 3232.4 3187.4 3117.8 3013.3 2875.7 2694
2466.4 2201.4 1938.1 1718.1 1543.2 1398.8 1287.5 1216.2 1179.7 1171.2
1194.1 1240 1284.1 1327.5 1347.8 1314.7 1212.8 1050.6 802.6 569.9
414.5 300.7 219.1 153.7 92.6 24.6 0
3223.1 3201.9 3175.5 3123.7 3030.3 2874.9 2666.8 2402.7 2107.1 1838.7
1618.8 1427.7 1251 1120.2 1048.9 1015.8 992.8 964.8 935.1 907.1
873.9 828.9 776.3 729.5 684.5 639.5 595.4 547.8 491.7 428
362.7 299 231 158.8 86.6 19.5 0
3223.1 3180.6 3103.3 2972.5 2768.7 2479.1 2161.5 1859.1 1636.6 1447.2
1285.8 1195 1142.3 1096.4 1048.9 1009 987.7 980.1 965.7 933.4
886.7 840 792.4 746.5 696.4 647.2 597.1 543.6 491.7 434.8
374.5 307.4 231 149.5 76.4 16.1 0
3223.1 3167 3037.1 2823.9 2511.4 2130 1807.3 1583.9 1405.6 1294.3
1241.7 1193.3 1142.3 1088 1037.8 1007.3 997.9 992.8 980.9 942.7
854.4 804.3 759.3 716 676 638.7 592.8 541.9 487.5 426.3
360.1 288.8 214 144.4 77.3 21.2 0
3223.1 3145 2964.1 2669.3 2265.1 1867.6 1613.7 1426 1324.1 1279.9
1224.7 1171.2 1134.7 1095.6 1042.1 1008.1 992.8 972.4 882.4 844.2
831.5 826.4 811.9 789 754.2 708.3 643.8 583.5 517.2 451
383 315.1 244.6 173.3 101.9 34.8 0
3223.1 3139 2918.2 2552.1 2092.7 1733.4 1506.7 1361.4 1318.1 1268
1206.9 1165.2 1138.9 1104.1 1040.4 997.1 963.1 869.7 837.4 823.8
812.8 810.2 800 772.9 726.2 670.9 611.5 546.9 479.9 419.6
361 303.2 248 191.9 192.8 146.1 0
3223.1 3116.1 2853.6 2440 1961.9 1652.7 1442.1 1348.7 1317.3 1260.4
1201.8 1164.4 1142.3 1107.5 1032.7 967.4 881.6 814.5 793.2 773.7
761 753.3 718.5 679.4 635.3 591.1 539.3 489.2 434 377.9
325.3 270.9 220 265 237.8 79.8 0
3223.1 3109.3 2830.7 2400.1 1908.4 1588.2 1399.6 1343.6 1314.7 1259.5
1201.8 1166.9 1150.8 1118.5 1027.7 931.7 819.6 772.9 743.1 719.4
707.5 681.1 637 596.2 554.6 507.9 467.1 426.3 383 344
324.4 256.5 213.2 294.7 135.9 34 0
3223.1 3120.3 2847.7 2405.2 1920.3 1609.4 1407.3 1347 1323.2 1268.9
1206.9 1173.7 1156.7 1127.9 1039.5 932.5 817.9 771.2 739.7 715.1
701.5 676 632.7 594.5 552 507 462 421.3 381.3 333.8
292.2 240.4 213.2 295.6 117.2 28.9 0
